To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

VCO (Voltage Controlled Oscillator) 0.175 inch SMT (Surface Mount), Frequency of 5.4 GHz to 5.9 GHz, Phase Noise -84 dBc/Hz

SKU: FMVC014
Pricing
QUANTITYPRICE
1-9$40.86
10-24$39.23
25-99$37.59
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents