RG393 coax cable, shown elsewhere as RG-393 or RG 393 sometimes, ships from the Fairview Microwave ISO registered facility the same business day as it is ordered to national or international locations. We have been considered a RF, microwave and mmWave industry leader by providing high-quality products such as with our RG393 50 Ohm coax cable. These coaxial wire products are produced with a flexible design, an impedance of 50 Ohm and are constantly stocked to provide shipping same-day. The flexible radio frequency wire is constructed to a .39 inch diameter and with a FEP material jacket. Fairview Microwave should be contacted for technical product expertise support and for knowledgeable customer service/sales team to provide the answers to your questions on RG393 coax cables as well as our other RF/microwave and millimeter wave products.
Fairview Microwave RG393 coax at 50 Ohm impedance with FEP jacket have a operating frequency maximum of 10 GHz. These bulk RF cables at .39 diameter are double shielded. The flexible coaxial product is built with PTFE dielectric and provides up to a 200 degree C maximum operating temperature. Velocity of propagation is 70%, stranded conductor at 7 strands. Flexible 50 Ohm RG393 coax cable Fairview Microwave datasheet of specs, dimensions, CAD drawing(s) and other details are found in the product PDF that is available for download on its page.
We provide RG393 cable in bulk coax as some of over one million RF, microwave and millimeter wave parts that are in-stock on a continual basis. Fairview Microwave has been in business since 1992 and has developed a reputation as an industry leading supplier of a large breadth and depth of higher quality, continually in-stock inventory of components. We should not only be your first source for flexible RF coaxial cable like bulk 50 Ohm RG393, but for all your wire and radio frequency components.