To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG58 Coax Cable Flexible 50 Ohm

RG58 coax cable, sometimes written as RG-58 or RG 58, ships from the Fairview Microwave ISO registered facility the same business day as ordered to local, national or international locations. Fairview Microwave has been considered a RF/microwave and millimeter wave industry leader by providing high-quality products like this RG58 coaxial cable. This product is in-stock on a continual basis to provide same-day shipping and is manufactured in a flexible design with a 50 Ohm impedance. The flexible 50 Ohm wire is constructed with a 0.195 inch diameter and a PVC jacket material. Contact us for technical expertise and knowledgeable customer service/sales support to provide the answers to your questions on RG-58 coax cable as well as other RF/microwave and millimeter wave products.

Fairview Microwave RG58 coax with PVC jacket is rated for a 5 GHz maximum operating frequency. This coaxial RF cable at .102 inch diameter is single shielded. The flexible radio frequency wire product is constructed with PE dielectric and provides a 80 degrees C maximum operating temperature. Velocity of propagation is 66%, attenuation is 20 dB at 1 GHz and there are 7 inner conductor strands. The 50 Ohm Fairview Microwave RG58 coax cable specs, dimensions and CAD drawing(s) datasheet PDF is available for download on its product detail page.

We provide RG 58 cable in bulk coax as some of more than one million RF, microwave and millimeter wave parts we have in-stock on a continual basis. In business since 1992, our company has developed a reputation as an industry leading supplier of a large breadth and depth of quality continually in-stock inventory of RF/microwave and millimeter wave products. Fairview Microwave should not only be your first source for 50 Ohm flexible RF coaxial cable like bulk RG58, but for all your radio frequency coax and components.