To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG174 Flexible Coax Cable Black PVC Jacket

SKU: RG174-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$0.77
25-49$0.73
50-99$0.69
100-249$0.66
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 6,011
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG174
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.11 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.32 dB
Power, Max at 1 Ghz.17 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax
Description

RG174 Flexible Coax Cable Black PVC Jacket

RG174 coax cable from Fairview Microwave is only one of many radio frequency coaxial cable types specifically stocked to be ready for same business day shipment. Fairview Microwave’s RG174-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This flexible 50 Ohm coax cable is constructed with a pvc jacket of 0.11-inch diameter.

Fairview Microwave’s RG174-BULK flexible coax cable with a pvc jacket is rated for a 1 GHz maximum operating frequency. This 50 Ohm flexible coax cable is built with a shield count of 1. Our RF coaxial cable with a stranded conductor of copper clad steel can withstand the maximum power of 17 Watts at 1 GHz. This black-colored coax RF cable has a typical insertion loss/attenuation of 8.4 dB/100ft at a frequency of 100 MHz.

The RG174 coax cable with PE dielectric can operate at temperatures ranging from -40 to +80 degrees C. Additional specifications for this RG174-BULK single shielded RF coaxial cable are on our downloadable PDF datasheet above. Our black-colored flexible RF cable with 50 Ohm impedance has 32 dB/100ft of attenuation at 1 GHz. This black colored coax cable has a 0.078-inch shield layer of tinned copper braid.

RG174 RF cable is part of more than one million RF, microwave, and millimeter wave parts in stock at Fairview Microwave. This RG174 coax cable is ready to buy and can be shipped worldwide. Fairview Microwave also maintains a wide selection of other radio frequency coaxial cable types that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.