Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG316 Flexible Coax Cable FEP Jacket

SKU: RG316-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$6.29
25-49$5.98
50-99$5.66
100-249$5.41
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 1,000
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG316
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69 %
Jacket Diameter0.102 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.38 dB
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax
Description

RG316 Flexible Coax Cable FEP Jacket

RG316 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG316-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG316 is constructed with a 0.102 inch diameter and FEP jacket.

RG316 RG316-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 3 GHz maximum operating frequency. This 50 Ohm 0.102 inch diameter and flexible coax cable is built with a shield count of 1.

Fairview Microwave RG316 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG316 coax cable specs for this wire properties can be found on its RF coax cable RG-316 datasheet PDF specifications above.

RG316 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-316 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.