Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG401 Type .250 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Straight Sections

SKU: FM-SR250CU-ST-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$31.99
25-49$30.39
50-99$28.79
100-249$27.51
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 55
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameSR250CU
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields0
Attenuation at 1 Ghz.7.5 dB
Power, Max at 1 Ghz.870 Watts
Frequency, Max20 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time0.375 in
Coax TypeCoax
Description

RG401 Type .250 Semi-Rigid Coax Cable with a Bare Copper Outer Conductor in Straight Sections

FM-SR250CU coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR250CU-ST-BULK coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

SR250CU FM-SR250CU-ST-BULK semi-rigid 50 Ohm coax cable is rated for a 20 GHz maximum operating frequency. This 50 Ohm semi-rigid coax cable is built with a shield count of 0.

Fairview Microwave FM-SR250CU coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR250CU coax cable specs for this wire properties can be found on its RF coax cable FM-SR250CU datasheet PDF specifications above.

FM-SR250CU cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR250CU coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.