Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG405 Type .086 Semi-Rigid Coax Cable with a Tin Plated Copper Outer Conductor in Straight Sections

SKU: FM-SR086CUTN-ST-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$7.99
25-49$7.67
50-99$7.43
100-249$7.27
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 174
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameSR086CUTN
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
No. of Shields0
Attenuation at 1 Ghz.22 dB
Frequency, Max40 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Minimum Bend Radius, One Time0.05 in
Coax TypeCoax
Description

RG405 Type .086 Semi-Rigid Coax Cable with a Tin Plated Copper Outer Conductor in Straight Sections

FM-SR086CUTN coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR086CUTN-ST-BULK coax cable is manufactured in a semi-rigid design and has a 50 Ohm impedance.

SR086CUTN FM-SR086CUTN-ST-BULK semi-rigid 50 Ohm coax cable is rated for a 40 GHz maximum operating frequency. This 50 Ohm semi-rigid coax cable is built with a shield count of 0.

Fairview Microwave FM-SR086CUTN coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR086CUTN coax cable specs for this wire properties can be found on its RF coax cable FM-SR086CUTN datasheet PDF specifications above.

FM-SR086CUTN cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR086CUTN coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.