To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG55 53 Ohm Flexible Coax Cable Black PE Jacket

SKU: RG55-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$1.59
25-49$1.51
50-99$1.43
100-249$1.37
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 752
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG55
Flex TypeFlexible
Impedance53 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.202 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.16.5 dB
Frequency, Max3 GHz
Max Operating Temperature-40 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax
Description

RG55 53 Ohm Flexible Coax Cable Black PE Jacket

RG55 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG55-BULK coax cable is manufactured in a flexible design and has a 53 Ohm impedance.This flexible 53 Ohm coax cable RG55 is constructed with a 0.202 inch diameter and PE jacket.

RG55 RG55-BULK flexible 53 Ohm coax cable with PE jacket is rated for a 3 GHz maximum operating frequency. This 53 Ohm 0.202 inch diameter and flexible coax cable is built with a shield count of 2.

Fairview Microwave RG55 coax is constructed with PE dielectric and a maximum operating temperature of -40 degrees C. RG55 coax cable specs for this wire properties can be found on its RF coax cable RG-55 datasheet PDF specifications above.

RG55 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-55 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.