To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RG58 Flexible Coax Cable Black PVC Jacket

SKU: RG58CU-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$2.29
25-49$2.18
50-99$2.06
100-249$1.97
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 1,320
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameRG58
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.195 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.20 dB
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax
Description

RG58 Flexible Coax Cable Black PVC Jacket

RG58C/U coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave RG58CU-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG58 RG58C/U is constructed with a 0.195 inch diameter and PVC jacket.

RG58 RG58CU-BULK flexible 50 Ohm coax cable with PVC jacket is rated for a 5 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and flexible coax cable is built with a shield count of 1.

Fairview Microwave RG58C/U coax is constructed with PE dielectric and a maximum operating temperature of 80 degrees C. RG58C/U coax cable specs for this wire properties can be found on its RF coax cable RG-58C/U datasheet PDF specifications above.

RG58C/U cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-58C/U coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.