Fairview Microwave reverse polarity (RP) MCX to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as reverse polarity Micro Coaxial Connector to SubMiniature version A adapter series. reverse polarity MCX to SMA adapter products are regularly in stock. This (RP)-MCX SMA adapter series can be reversed to become SMA to (RP)-MCX adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our (RP) MCX SMA adapter 50 Ohm. MCX reverse polarity to SMA adapter category includes 50 Ohm male to 50 Ohm plug (plug to male) gender. 6 GHz MCX-(RP) SMA adapter frequency maximums are available. Fairview Microwave coaxial MCX connector to SMA connector adapter category is a between series design.
VSWR for this reverse polarity ((RP)) MCX to SMA adapter category is 1.2:1. The Fairview Microwave website is where to find (RP) MCX to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Reverse polarity (RP) MCX SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm (RP) MCX to SMA coaxial adapter product line.
reverse polarity MCX to SMA adapters for RF coaxial include brass material on interface 1 bodies. MCX adapter reverse polarity connector 1 body plating example for these products is nickel. reverse polarity MCX connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to reverse polarity MCX adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our reverse polarity (RP) MCX to (RP) SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.