Fairview Microwave reverse polarity (RP) N to N adapters RF coaxial ship from our facility same-day. These RF components also referred to as reverse polarity Type N, N Type, Neill to Type N, N Type, Neill adapter series. reverse polarity N to N adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our (RP) N N adapter 50 Ohm. N reverse polarity to N adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11 GHz N-(RP) N adapter frequency maximums are available. Fairview Microwave coaxial N connector to N connector adapter category is a in-series design.
The Fairview Microwave website is where to find (RP) N to N adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Reverse polarity (RP) N N adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm (RP) N to N coaxial adapter product line.
reverse polarity N to N adapters for RF coaxial include brass material on interface 1 bodies. N adapter reverse polarity connector 1 body plating example for these products is nickel. Brass or phosphor bronze is the reverse polarity N adapter interface 1 contact material used to build these RF components from Fairview Microwave. reverse polarity N connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of N (interface number 2) body material. N connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our reverse polarity (RP) N to (RP) N adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.