To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP SMA Cables

RP SMA cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our RP SMA cables connector 2 series standard options include: HMCX32 1.2, N, QMA, SMA, UMCX 2.1, UMCX 2.5 and WMCX 1.6 in right angle and straight designs and with female, male or female, male, plug genders. In stock reverse polarity SMA cable assemblies are available using 0.81mm, 1.13mm, 1.37mm, LMR-240, LMR-240-UF, RG178 and RG178-DS coax.

Fairview Microwave reverse polarity SMA cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom reverse polarity SMA cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom RP SMA cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.