Fairview Microwave reverse polarity (RP) SMA to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as reverse polarity SubMiniature version A to SubMiniature version A adapter series. reverse polarity SMA to SMA adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our (RP) SMA SMA adapter 50 Ohm. SMA reverse polarity to SMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 12 and 18 GHz SMA-(RP) SMA adapter frequency maximums are available. Fairview Microwave coaxial SMA connector to SMA connector adapter category is a in-series design.
VSWR for this reverse polarity ((RP)) SMA to SMA adapter category is 1.2:1, 1.25:1, 1.3:1 or 1.7:1. The Fairview Microwave website is where to find (quick disconnect / quick connect / quick lock type) (RP) SMA to SMA adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. Reverse polarity (RP) SMA SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm (RP) SMA to SMA coaxial adapter product line.
reverse polarity SMA to SMA adapters for RF coaxial include beryllium copper or passivated stainless steel material on interface 1 bodies. SMA adapter reverse polarity connector 1 body plating example for these products is nickel. Beryllium copper or brass is the reverse polarity SMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. reverse polarity SMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Beryllium copper or passivated stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel. Choose Fairview Microwave first, not just because of our reverse polarity (RP) SMA to (RP) SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.