To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity (RP) TNC to Reverse Polarity (RP) SMA Adapters RF Coaxial

Fairview Microwave reverse polarity (RP) TNC to reverse polarity (RP) SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as reverse polarity Threaded Neill–Concelman or threaded BNC to reverse polarity SubMiniature version A adapter series. reverse polarity TNC to reverse polarity SMA adapter products are regularly in stock. This (RP)-TNC RP-SMA adapter series can be reversed to become RP-SMA to (RP)-TNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our (RP) TNC RP SMA adapter 50 Ohm. TNC reverse polarity to SMA reverse polarity adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11 GHz TNC-(RP) SMA-RP adapter frequency maximums are available. Fairview Microwave coaxial RPTNC connector to RPSMA connector adapter category is a between series design.

VSWR for this reverse polarity ((RP)) TNC to reverse polarity (RP) SMA adapter category is 1.2:1 or 1.25:1. The Fairview Microwave website is where to find (RP) TNC to RP SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. Reverse polarity (RP) TNC SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm (RP) TNC to RP SMA coaxial adapter product line.

reverse polarity TNC to reverse polarity SMA adapters for RF coaxial include brass material on interface 1 bodies. TNC adapter reverse polarity connector 1 body plating example for these products is nickel. Beryllium copper is the reverse polarity TNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. reverse polarity TNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of reverse polarity SMA (interface number 2) body material. reverse polarity SMA connector 2 contact plating material example is gold. reverse polarity SMA to reverse polarity TNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our reverse polarity (RP) TNC to reverse polarity (RP) SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.