Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector

SKU: FMANRBD1053
Pricing
QUANTITYPRICE
1-24$9.86
25-49$9.47
50-99$9.17
100-249$8.97
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 96
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeRubber Duck
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Minimum Frequency650 MHz
Maximum Frequency3.31 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Max Input Power10
Description

650 MHz to 3.31 GHz LTE Antenna, Tilt and Swivel, Monopole, SMA Male Connector

The Fairview Microwave FMANRBD1053 is an omni antenna operating from 650 MHz to 3.3 GHz. Our high quality tilt-and-swivel antenna has a maximum input VSWR of 4:1, which results in the best power transfer and reduced losses. This monopole LTE antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. Our omni antenna is specifically stocked to be available for same business day shipment.

This FMANRBD1053 antenna from Fairview Microwave is ideal for LMR, public safety, security, construction, wireless communications, IOT sensors, IOT trackers, wireless microphones, remote control, industrial monitoring and data transmission, amateur radio, WISP applications, 5G wireless network, RFID, 2.4 GHz Wi-Fi and ISM applications, and Bluetooth. Our omnidirectional antenna has vertical polarization and an SMA male connector. The SMA male connector on this communication antenna enables it to be used vertically or at any angle in between.

Fairview Microwave antenna is 0.39 inches wide, 3.09 inches long, and 0.39 inches tall. This antenna have a sturdy design and a high power handling capacity. This FMANRBD1053 antenna transmits high power signals, increasing the signal strength, thus providing improved coverage, better broadcast control, and faster speed. Our black omnidirectional antenna functions between -20 to 60 degrees C and has 50 Ohm impedance.

Fairview Microwave has one of the largest in-stock selections of monopole omni directional antennas for international and domestic orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar antennas, our expert technical support and knowledgeable sales team can help you get the perfect 650 MHz to 3.3 GHz antenna for your requirements.