To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated

SKU: FMANOM1142
Pricing
QUANTITYPRICE
1-4$995.60
5-9$975.69
10-24$955.78
25-99$935.86
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency2 GHz
Maximum Frequency2.5 GHz
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Max Input Power20
Description

S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated

The FMANOM1142 is an S-band Omnidirectional Antenna, proudly presented by Fairview Microwave cutting-edge solution for military antennas and unmanned vehicle applications. Operating in the frequency range of 2 GHz to 2.5 GHz, this antenna ensures superior communication performance. Constructed with precision using top-tier materials, the FMANOM1142 features a robust N-male connector, providing unparalleled connectivity. Its stable 3.5 dBi gain makes it a reliable choice for mission-critical operations.

The FMANOM1142 utilizes a collinear dipole array radiator with an integrated balun, ensuring ground plane independence and suitability for any mounting platform, such as manpacks and mobile electronic devices. Designed and intended for use in extreme operational conditions, this antenna from Fairview Microwave sets the standard for excellence in military communication and unmanned vehicle applications. The 2 to 2.5 GHz frequency band is strategically chosen, aligning with crucial military and government communication requirements. Additionally, S-band antennas, known for their versatility, find wide application in military and avionics systems, including radar, navigation, and data link systems.