Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SC Female (Jack) Bulkhead Hermetically Sealed Connector Eyelet Terminal, .655 inch D Hole, Solder

SKU: FMCN1399
Pricing
QUANTITYPRICE
1-24$14.99
25-49$14.24
50-99$13.49
100-249$12.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 302
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Termination TypeTerminal
Interface Type 1Eyelet
Description

SC Female (Jack) Bulkhead Hermetically Sealed Connector Eyelet Terminal, .655 inch D Hole, Solder

FMCN1399 SC female bulkhead hermetically sealed terminal connector from Fairview Microwave has an interface type of eyelet and a 50 Ohm impedance. This SC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female SC terminal connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave SC terminal connector has a brass body with nickel plating. Our FMCN1399 SC connector uses nickel plating material. This SC female bulkhead hermetically sealed terminal RF connector is RoHS compliant, you can find this SC female bulkhead hermetically sealed terminal connector datasheet specifications above.

Fairview Microwave female SC bulkhead connector purchases will ship the same day. Our bulkhead SC female eyelet connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SC cable connector assemblies that will ship quickly from our location.