Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SC Male (Plug) Connector For RG214, RG393 Cable, Crimp/Solder

SKU: SC2200
Pricing
QUANTITYPRICE
1-24$7.00
25-49$6.65
50-99$6.30
100-249$6.02
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 985
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG214
Interface Type 2RG393
Description

SC Male Connector Crimp/Solder Attachment for RG214, RG393 Cable

SC2200 SC male coaxial connector from Fairview Microwave has an interface type of RG214, RG393 and a 50 Ohm impedance. This SC male connector uses shield attachment of crimp/solder attachment for the contact. Our male SC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

SC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SC coaxial connector has a brass body with nickel plating. Our SC2200 SC connector uses brass contact and a nickel plating material. This SC male coaxial RF connector is RoHS compliant, you can find this SC male coaxial connector datasheet specifications above.

Fairview Microwave male SC connector purchases will ship the same day. Our SC male RG214 / RG393 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SC cable connector assemblies that will ship quickly from our location.