Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SC to 7/16 DIN Adapters RF Coaxial

Fairview Microwave SC to 7/16 DIN adapters RF coaxial ship from our facility same-day. These RF components also referred to as screw version of Type C to 7/16, DIN 47223 adapter series. SC to 7/16 DIN adapter products are regularly in stock. This SC 7/16 DIN adapter series can be reversed to become 7/16 DIN to SC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SC 7/16 DIN adapter 50 Ohm. SC to 7/16 DIN adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 7.5 GHz SC 7/16 DIN adapter frequency maximums are available. Fairview Microwave coaxial SC connector to 7/16 DIN connector adapter category is a between series design.

VSWR for this SC to 7/16 DIN adapter category is 1.25:1 or 1.3:1. The Fairview Microwave website is where to find SC to 7/16 DIN adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SC 7/16 DIN adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SC to 7/16 DIN coaxial adapter product line.

SC to 7/16 DIN adapters for RF coaxial include brass material on interface 1 bodies. SC adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SC adapter interface 1 contact material used to build these RF components from Fairview Microwave. SC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of 7/16 DIN (interface number 2) body material. 7/16 DIN connector 2 contact plating material example is gold. 7/16 DIN to SC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SC to 7/16 DIN adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.