Fairview Microwave SC to SC adapters RF coaxial ship from our facility same-day. These RF components also referred to as screw version of Type C to screw version of Type C adapter series. SC to SC adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SC SC adapter 50 Ohm. SC to SC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 11 and 8 GHz SC SC adapter frequency maximums are available. Fairview Microwave coaxial SC connector to SC connector adapter category is a in-series design.
Hermetically sealed SC SC adapters can be found on our website as well. VSWR for this SC to SC adapter category is 1.25:1 or 1.35:1. The Fairview Microwave website is where to find SC to SC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm hermetically sealed variations. SC SC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SC to SC coaxial adapter product line.
SC to SC adapters for RF coaxial include brass material on interface 1 bodies. SC adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SC adapter interface 1 contact material used to build these RF components from Fairview Microwave. SC connector 1 contact plating material of gold, silver is available, contact us for any updated options. Brass is an example of SC (interface number 2) body material. SC connector 2 contact plating material example is gold, silver. Choose Fairview Microwave first, not just because of our SC to SC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.