Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SHV Plug to SHV Plug Cable Using RG223 Coax

SKU: FMCA2780
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
FMCA2780
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SHV
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50
Length1 inches
Description

SHV Plug to SHV Plug Cable Using RG223 Coax

RF cable assembly part number FMCA2780 SHV plug to SHV plug cable using RG223 coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a SHV cable connection on one end and a SHV cable connection on the other end. Our SHV cable assembly has a plug plug on end one and plug plug on end two. SHV cable FMCA2780 is built in a plug to plug coaxial assembly design and will ship quickly after the purchase.

Fairview SHV plug to SHV plug cable assembly FMCA2780 is built with RG223 coax and it is a flexible coax design. Our SHV cable assembly is manufactured with 50 Ohm SHV to 50 Ohm SHV cable connectors and has a 50 Ohm impedance. RF specs for this SHV plug to SHV plug cable can be found on its specifications datasheet PDF above.

SHV plug to SHV plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SHV to SHV cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SHV cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.