To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5 dBi Rubber Duck Antenna 900-930 MHz RP-SMA Connector

SKU: FM51RD1011
Pricing
QUANTITYPRICE
1-24$12.64
25-49$12.01
50-99$11.38
100-249$10.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna DesignRubber Duck
Design TypeStandard
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency900 MHz
Maximum Frequency930 MHz
Connector SeriesSMA
Connector GenderPlug
Impedance50 Ohm
Nominal Gain5 dBi
Max Input Power50
Description

5 dBi Rubber Duck Antenna 900-930 MHz RP-SMA Connector

Measuring 15.4" long, the Fairview Microwave FM51RD1011 high performance 900 MHz omnidirectional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular and LPWAN applications. FM51RD1011 from Fairview Microwave features a tilt-and-swivel Reverse Polarity SMA-Plug (RP-SMA) connector, allowing them to be used vertically, at a right angle, or any angle in-between. This rubber duck antenna, as well as our wide selection of superior quality RF devices, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other Fairview Microwave products.