To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Skew Matched Pair 1.85mm Male to 1.85mm Male Cable FM-106LL Coax

SKU: FMCA1735-12
Cable length
Pricing
QUANTITYPRICE
1-24$475.67
25-49$451.89
50-99$428.10
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 11.85mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-106LL
RF Cable TypeFM-106LL
RF Cable Impedance50
Length12 inches
Description

Skew Matched Pair 1.85mm Male to 1.85mm Male Cable FM-106LL Coax in 12 Inch and RoHS

RF cable assembly part number FMCA1735-12 skew matched pair 1.85mm male to 1.85mm male cable FM-106LL coax in 12 inch and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Skew matched pair 1.85mm male to 1.85mm male cable FM-106LL coax in 12 inch and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 1.85mm cable connection on one end and a 1.85mm cable connection on the other end. Our 1.85mm cable assembly has a male gender on end one and male on end two. 1.85mm cable FMCA1735-12 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 1.85mm male to 1.85mm male cable assembly FMCA1735-12 is built with FM-106LL coax and it is a flexible design. Our 1.85mm cable assembly is manufactured with 50 Ohm 1.85mm to 50 Ohm 1.85mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 1.85mm male to 1.85mm male cable can be found on its specifications datasheet PDF above.

1.85mm male to 1.85mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 1.85mm to 1.85mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 1.85mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.