Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 6 GHz to 18 GHz

SKU: SDPS-0618-360-SMA
Pricing
QUANTITYPRICE
1-4$7,921.43
5-9$7,604.57
10-24$7,287.72
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR2:1
Maximum Insertion Loss12 dB
Maximum Power0.1 Watts
Description

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 6 GHz to 18 GHz

Coaxial RF 8 bit programmable phase shifter SDPS-0618-360-SMA is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 0 degrees. This SMA 0 degree 8 bit programmable phase shifter is rated for a minimum frequency of 6 GHz and a maximum frequency of 18 GHz.

Fairview Microwave 8 bit programmable phase shifter with SMA connectors has a maximum input power of 0.1 Watts. RF 8 bit programmable phase shifter design for part number SDPS-0618-360-SMA is rated for a maximum VSWR of 2:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 0 degree 8 bit programmable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a 8 bit programmable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.