Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Variable Phase Shifter with an Adjustable Phase Range of 360 Degrees Minimum and from 18 GHz to 26.5 GHz

SKU: FM8253A
Pricing
QUANTITYPRICE
1-4$1,999.00
5-9$1,959.02
10-24$1,919.04
25-99$1,879.06
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR1.8:1
Maximum Insertion Loss1.5 dB
Maximum Power100 Watts
Peak Power3,000 Watts
Description

SMA Variable Phase Shifter with an Adjustable Phase Range of 360 Degrees Minimum and from 18 GHz to 26.5 GHz

The coaxial RF adjustable phase shifter FM8253A is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave’s RF adjustable phase shifter is manufactured with SMA female connectors and has an impedance of 50 Ohms. This adjustable phase shifter is rated for a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

Fairview Microwave’s adjustable phase shifter has a maximum input power of 100 Watts (CW). The RF specs for this Fairview Microwave phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

The FM8253A adjustable phase shifter available from Fairview Microwave has an aluminum-plated housing. This 50 Ohms adjustable phase shifter offers a maximum insertion loss of 1.5 dB. The RF adjustable phase shifter is rated for a maximum VSWR of 1.8:1.

Fairview Microwave’s adjustable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy an adjustable phase shifter for quick service and easy worldwide shipment. We also stock a wide selection of other radio frequency phase shifting products that ship the same business day from our warehouse in the United States, as with the rest of our other RF/microwave and millimeter wave components.