Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Adjustable Phase Shifter, DC to 8GHz, With an Adjustable Phase of 60 Deg. Per GHz and SMA

SKU: FM82P5006
Pricing
QUANTITYPRICE
1-4$1,470.00
5-9$1,411.20
10-24$1,352.40
25-99$1,293.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM82P5006
Datasheet
FM82P5006
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR1.5:1
Maximum Insertion Loss1.25 dB
Maximum Power100 Watts
Peak Power5,000 Watts
Description

Adjustable Phase Shifter, DC to 8GHz, With an Adjustable Phase of 60 Deg. Per GHz and SMA

Coaxial RF variable phase shifter FM82P5006 is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF variable phase shifter is manufactured with SMA connectors and has a phase adjustment of 60 degrees. This SMA 60 degree variable phase shifter is rated for a minimum frequency of DC and a maximum frequency of 8 GHz.

Fairview Microwave variable phase shifter with SMA connectors has a maximum input power of 100 Watts. RF variable phase shifter design for part number FM82P5006 is rated for a maximum VSWR of 1.5:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 60 degree variable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a variable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.