Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Analog Phase Shifter With an Adjustable Phase of 120 Deg. Per GHz From 6 GHz to 15 GHz

SKU: FMPS2001
Pricing
QUANTITYPRICE
1-4$2,173.69
5-9$2,086.74
10-24$1,999.79
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Phase Adjustment120 Deg / Ghz
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Description

SMA Analog Phase Shifter With an Adjustable Phase of 120 Deg. Per GHz From 6 GHz to 15 GHz

Coaxial RF analog phase shifter FMPS2001 is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF analog phase shifter is manufactured with SMA connectors and has a phase adjustment of 120 degrees. This SMA 120 degree analog phase shifter is rated for a minimum frequency of 6 GHz and a maximum frequency of 15 GHz.

Fairview Microwave analog phase shifter with SMA connectors has a maximum input power of 0 Watts. RF analog phase shifter design for part number FMPS2001. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 120 degree analog phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a analog phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.