Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Attenuators 10 dB Fixed

SMA attenuators fixed (also known as SubMiniature version A attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave SMA attenuator fixed coaxial series supports a maximum attenuation level of 10 decibel (dB) with 50 Ohm impedance and is in-stock regularly. Our high-quality 50 Ohm SMA attenuators category with 10dB (decibel) max. are manufactured with SMA connector out. This SMA to SMA fixed attenuator series includes female or male (jack or plug) in and female or male (jack or plug) out genders. 26 GHz maximum frequency SMA attenuator series at 10 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 10 dB SMA attenuator female or male (jack or plug) / female or male (jack or plug) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this female or male (jack or plug) SMA attenuator series at 10dB fixed are built to provide 300 Watt maximum input power. Our fixed 300 Watt SMA attenuators at 10 dB attenuation maximum have various body material and plating. Aluminum, black aluminum heatsink, black anodized aluminum heatsink, brass or passivated stainless steel is an example of the attenuator body material in this SMA coaxial category. Gold or nickel plating is among the material used on the SMA fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 10 dB SMA attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

SMA attenuator SKUs at 300 Watt in 10 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.2:1, 1.25:1, 1.3:1, 1.35:1, 1.4:1, 1.45:1 or 1.6:1. Our 300 Watt SMA attenuators with 1.2:1, 1.25:1, 1.3:1, 1.35:1, 1.4:1, 1.45:1 or 1.6:1 VSWR at 10 dB have a product length of 0.86, 0.96, 0.97, 1.22, 1.86, 2.7, 2.75, 2.76, 3.25, 4.01, 4.5, 4.78 or 4.9. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 10dB fixed SMA attenuators (SubMiniature version A). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our SMA attenuator 10 dB fixed coaxial products.