Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 MHz to 2.5 GHz SMA Broadband Bias Tee, Male Input, Rated to 2.5 Amps and 100 Volts, DC SMA connector

SKU: FMBT1624
Pricing
QUANTITYPRICE
1-4$1,060.00
5-9$1,017.60
10-24$975.20
25-99$932.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Port Connector SeriesSMA
DC Port Connector SeriesSMA
Minimum Frequency10 MHz
Maximum Frequency2.5 GHz
RF Port Maximum VSWR1.5:1
Maximum Voltage100 Volts
Maximum DC Current2,500 mA
Description

10 MHz to 2.5 GHz SMA Broadband Bias Tee, Male Input, Rated to 2.5 Amps and 100 Volts, DC SMA connector

Bias Tee (sometimes called a bias T) FMBT1624 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an SMA RF port that is male gender. Our SMA bias tee design is rated for a minimum frequency of 10 MHz and a maximum frequency of 2.5 GHz. This broadband bias tee is available with 50 Ohm RF/DC port connector impedance.

Fairview Microwave RF coaxial bias t / tee part number FMBT1624 has a SMA DC port connector with a female gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 100 Volts and a max. current of 2,500 mA. Our high and low frequency bias tee with SMA connector is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation typical of 50 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above. Our high and low frequency bias tee with SMA connector is designed with a maximum VSWR of 1.5:1 and 1.1:1 typical VSWR.

The Fairview Microwave’s FMBT1624 bias tee is a three-port network used for setting the DC bias point of some electronic components without disturbing other components. The FMBT1624 broadband bias tee operates at temperature ranging from -55 deg C to 105 deg C. The FMBT1624 SMA bias tee has typical and maximum insertion loss of 0.3 dB and 1 dB respectively. Our high-reliability bias tee is generally used to insert DC power into an AC signal to power remote antenna amplifiers or other devices.

Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with SMA RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.