SMA Bias Tee from 500 MHz to 10 GHz Rated to 200 mA and 50 Volts DC
SKU: SB5785
Key Specifications
Key Specifications. |
RF Port Connector Series | SMA |
DC Port Connector Series | Pin |
Minimum Frequency | 500 MHz |
Maximum Frequency | 10 GHz |
RF Port Maximum VSWR | 1.5:1 |
Maximum Voltage | 50 Volts |
Maximum DC Current | 200 mA |
Description
SMA Bias Tee from 500 MHz to 10 GHz Rated to 200 mA and 50 Volts DC
Bias Tee (sometimes called a bias T) SB5785 from Fairview is only one RF component of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave bias tee has an SMA RF port that is female gender. Our SMA bias tee design is rated for a minimum frequency of 500 MHz and a maximum frquency of 10 GHz.
Fairview Microwave RF coaxial bias t / tee part number SB5785 has a Pin DC port connector with a female gender. This radio frequency wideband bias tee is manufactured to be rated for a max. DC voltage of 50 Volts and a max. current of 200 mA. Our high and low frequency bias tee with SMA connector is designed with a maximum VSWR of 1.5:1 and a RF to bias isolation minimum of 30 dB. Additional RF specs for this Fairview Microwave component can be found on the bias tee datasheet specifications PDF above.
Our coaxial broadband bias tee is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This bias tee with SMA RF port is ready to buy and be shipped worldwide. Fairview also stocks a selection of other radio frequency bias tees that ship same day from our warehouse along with rest of our RF, microwave and millimeter wave component products.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.