To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Precision SMA Dual Directional Coupler 50 dB 1,000 MHz Rated to 200 Watts

SKU: FMCP1004
Pricing
QUANTITYPRICE
1-4$616.83
5-9$592.16
10-24$567.48
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCP1004
Datasheet
FMCP1004
3D CAD Model (.step)
Key Specifications
Key Specifications.
DirectionalityDual Directional
Connector SeriesSMA
Connector GenderFemale
Minimum Frequency20 MHz
Maximum Frequency1 GHz
Maximum Input Power200 Watt
Coupling Value50 dB
Description

Precision SMA Dual Directional Coupler 50 dB 1,000 MHz Rated to 200 Watts

This RF coupler from Fairview Microwave is just part of a wide selection of coaxial coupler products supplied for laboratory test and measurement, defense / military, antenna and other signal related uses. Our radio frequency coupler is dual directional and built with SMA ports. The Fairview Microwave dual directional coupler design uses SMA ports that have a gender of female and the impedance is 50 Ohm.

Dual directional coupler design for part number FMCP1004 from Fairview Microwave is rated for a 20 MHz minimum frequency and a 1 GHz maximum frequency. Our dual directional coupler is designed with a 50 dB coupling value and a 20 dB directivity. This female SMA dual directional coupler is rated for a 0.28 dB maximum insertion loss and a 200 watts maximum input power.

Fairview is where to buy a dual directional coupler with SMA that is rated for a 0.28 dB maximum insertion loss and a 1.25 maximum VSWR. More female SMA coupler specs for this radio frequency component can be found on its dual directional coupler PDF specifications datasheet above. FMCP1004 dual directional 50 dB SMA coupler is part of over a million RF, microwave and millimeter wave components supplied by Fairview and this component can be bought and then shipped worldwide the same-day as with Fairview Microwave's other in-stock RF parts.