Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to 1.0/2.3 Plug (Male) Adapter, Gold Plated Brass Body, 1.15 VSWR

SKU: SM5535
Pricing
QUANTITYPRICE
1-24$69.99
25-49$66.49
50-99$62.99
100-249$60.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 145
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Gold
Description

SMA Female (Jack) to 1.0/2.3 Plug (Male) Adapter, Gold Plated Brass Body, 1.15 VSWR

SMA adapter SM5535 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to 1.0/2.3 adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.15:1.

SMA to 1.0/2.3 adapter is constructed with female gender on side 1 and plug on side 2. SM5535 SMA female to 1.0/2.3 plug coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to plug 1.0/2.3 adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and 1.0/2.3 coaxial cables that ship quickly from our facility for all your RF adapter component needs.