High Power Isolator SMA Female With 16 dB Isolation From 8 GHz to 18 GHz Rated to 50 Watts
SKU: FMIR1010
Key Specifications
Key Specifications. |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Minimum Frequency | 8 GHz |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 0.6 dB |
Maximum Input Power | 50 Watts |
Minimum Isolation | 16 dB |
Description
High Power Isolator SMA Female With 16 dB Isolation From 8 GHz to 18 GHz Rated to 50 Watts
RF isolator FMIR1010 from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with SMA connectors that are female. This coaxial SMA isolator design is rated for a minimum frequency of 8 GHz and a maximum frequency of 18 GHz.
Fairview Microwave SMA female isolator part number FMIR1010 has a minimum isolation of 16 dB and a maximum input power of 50 Watts. Inertion loss of this RF isolator is a maximum of 0.6 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.
Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with SMA connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.