To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) Bulkhead to RA MMCX Male (Plug) Cable RG-316 Coax Up To 3 GHz

SKU: SCB15472
DISCONTINUED PRODUCT
Replaced By: FMC1219315
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG-316
RF Cable Impedance50
Description

SMA Female (Jack) Bulkhead to RA MMCX Male (Plug) Cable RG-316 Coax Up To 3 GHz

RF cable assembly part number SCB15472 SMA female (jack) bulkhead to RA MMCX male (plug) cable RG-316 coax up to 3 GHz from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA female (jack) bulkhead to RA MMCX male (plug) cable RG-316 coax up to 3 GHz, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a MMCX cable connection on the other end. Our SMA cable assembly has a female gender on end one and male on end two. SMA cable SCB15472 is built in a female to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA female to MMCX male cable assembly SCB15472 is built with RG-316 coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to right angle 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA female bulkhead to MMCX right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15472 can also be used as a MMCX male to SMA female cable because the assembly operates in both directions.

SMA female bulkhead to MMCX right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.