Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity SMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

SKU: FMCN1885
Pricing
QUANTITYPRICE
1-24$32.09
25-49$30.49
50-99$28.88
100-249$27.60
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 48
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1885
Datasheet
FMCN1885
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

Reverse Polarity SMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

FMCN1885 RP SMA female coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This reverse polarity SMA female connector uses shield attachment of crimp/solder attachment for the contact. Our reverse polarity female SMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

Reverse polarity SMA female coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our FMCN1885 RP-SMA connector uses nickel plating material. This reverse polarity SMA female coaxial RF connector is RoHS compliant, you can find this reverse polarity SMA female coaxial connector datasheet specifications above.

Fairview Microwave RP female SMA connector purchases will ship the same day. Our SMA reverse polarity female RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-SMA cable connector assemblies that will ship quickly from our location.