To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, RP SMA Female Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

SKU: FMCN44273
Pricing
QUANTITYPRICE
1-9$36.62
10-24$35.16
25-99$33.69
100-249$32.23
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 15
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, RP SMA Female Connector Solder Attachment Thru Hole PCB, .200 inch x .067 inch Hole Spacing

FMCN44273 reverse polarity SMA female PCB connector has an interface type of SMA female which is compatible with thru hole cables and a 50 Ohm impedance. Fairview Microwave's reverse polarity SMA female connector uses solder as an attachment method. Our reverse polarity female SMA PCB connector operates at a minimum frequency of DC and a maximum frequency of 12 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This SMA female RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave reverse polarity SMA female PCB connector has a PTFE dielectric type. Fairview Microwave's SMA PCB connector has a brass body with gold plating. This threaded RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality FMCN44273 connector features a MIL-G-45204 body plating specification. This SMA connector has a gold inner contact plating. Fairview Microwave’s reverse polarity SMA female connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave reverse polarity female SMA connector will ship the same business day as purchased. Our SMA reverse polarity female connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.