Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female (Jack) to SSMA Male (Plug) Adapter, Gold Plated Stainless Steel Body, 1.35 VSWR

SKU: SM4891
Pricing
QUANTITYPRICE
1-9$159.99
10-24$153.59
25-99$147.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 272
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Stainless Steel
Connector Body Plating 2Gold over Nickel
Description

SMA Female (Jack) to SSMA Male (Plug) Adapter, Gold Plated Stainless Steel Body, 1.35 VSWR

SMA adapter SM4891 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to SSMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

SMA to SSMA adapter is constructed with female gender on side 1 and male on side 2. SM4891 SMA female to SSMA male coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview female SMA to male SSMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and SSMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.