To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Female to SMA Female Rotary Joint

SKU: FMRJ1000
Pricing
QUANTITYPRICE
1-9$197.99
10-24$190.07
25-99$182.15
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 73
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max18 GHz
Average Rotation Speed100
VSWR, Max1.4:1
Description