To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Frequency Divider Divide by 12 Prescaler Module Operating from 100 MHz to 13 GHz

SKU: FMFD12000
Pricing
QUANTITYPRICE
1-4$512.86
5-9$502.60
10-24$492.35
25-99$482.09
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Part No.FMFD12000
Division Factor12
DesignPrescaler
OptionModule
Sine Input Min Freq (MHz)100 MHz
Sine Input Max Freq (MHz)13 GHz
Square Output Min Freq (MHz)8 MHz
Square Output Max Freq (MHz)1.08 GHz
RF Input Connector SeriesSMA
RF Input Connector GenderFemale
RF Input Connector GroupThreaded
RF Output Connector SeriesSMA
RF Output Connector GenderFemale
Supply Voltage 1, Min9.000
Supply Voltage 1, Max15
Length1.25
Width1.25
Weight0.088
Supply Current 1, Max200
Phase Noise @ 100kHz Offset, Typ-145
Min Operating Temperature-40°
Max Operating Temperature85°
Min Storage Temperature-55°
Max Storage Temperature125°
Typical ApplicationsPLL Applications//Test Instrumentation//Countermeasures//Point to Point Microwave Radio//SATCOM//MIL
Description

SMA Frequency Divider Divide by 12 Prescaler Module Operating from 100 MHz to 13 GHz

Fairview Microwave’s FMFD12000 divided-by-12 prescaler frequency divider module has threaded SMA female connectors. Our threaded SMA female frequency divider is suitable for PLL Applications, Test Instrumentation, Countermeasures, Point to Point Microwave Radio, SATCOM, MILCOM and Base Stations applications. Our prescaler frequency divider module has an input frequency range of 100 MHz to 13 GHz and an output frequency range of 8 MHz to 1.08 GHz. Our frequency divider has a typical phase noise of -145 dBc/Hz at 100kHz offset. Make your online purchase right now to take advantage of our same-day shipping.

This frequency divider FMFD12000 from Fairview Microwave is manufactured with an SMA input. The prescaler frequency divider module is powered by DC voltage ranging from 9 to 15 Vdc with a supply current of 200 mA. This frequency divider can operate at temperatures ranging from -40° to 85° deg C.

Our dBm frequency divider has an overall length of 1.25 inches, a width of 1.25 inches, and a weight of 0.088 lbs. Our frequency divider has a storage temperature ranging from -55° to 125° deg C. Additional dimensions and specifications for this divided-by-12 prescaler frequency divider module is on our downloadable PDF datasheet above.

Fairview Microwave’s divided-by-12 frequency divider module with a typical input power (CW) rating of dBm is in stock and currently available for purchase. Our frequency divider is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal prescaler frequency divider module as per your requirements.