Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Frequency Divider, Divide by 4 Prescaler Module, 100 MHz to 24 GHz, SMA

SKU: FMFD4004
Pricing
QUANTITYPRICE
1-4$2,166.67
5-9$2,080.00
10-24$1,993.34
25-99$1,906.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Part No.FMFD4004
Division Factor4
DesignPrescaler
OptionModule
Sine Input Min Freq (MHz)100 MHz
Sine Input Max Freq (MHz)24 GHz
Square Output Min Freq (MHz)25 MHz
Square Output Max Freq (MHz)6 GHz
Input Impedance50 Ohm
RF Input Connector SeriesSMA
RF Input Connector GenderFemale
RF Input Connector GroupThreaded
RF Output Connector SeriesSMA
RF Output Connector GenderFemale
Supply Voltage 1, Min9
Supply Voltage 1, Max15
Power Input, Max10
Package FamilyCoax
Package TypeConnectorized
Length1.25
Width1.25
Weight0.009
Supply Current 1, Max100
Phase Noise @ 100kHz Offset, Typ-150
Min Operating Temperature-40°
Max Operating Temperature85°
Min Storage Temperature-55°
Max Storage Temperature105°
Typical ApplicationsAerospace & Defense//Test & Measurement//Microwave Radio Systems//Military & Commercial Communication Systems//Research & Development//SATCOM and Wireless Communications
Description

Frequency Divider, Divide by 4 Prescaler Module, 100 MHz to 24 GHz, SMA

Fairview Microwave’s FMFD4004 divided-by-4 prescaler frequency divider module has threaded SMA female connectors. Our 50 Ohm threaded SMA female frequency divider is suitable for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, SATCOM and wireless communications applications. Our prescaler frequency divider module has an input frequency range of 100 MHz to 24 GHz and an output frequency range of 25 MHz to 6 GHz. This SMA female frequency divider comes with a 50 Ohm impedance and a maximum input power rating (CW) of 10 dBm. Our coax frequency divider has a typical phase noise of -150 dBc/Hz at 100kHz offset. Make your online purchase right now to take advantage of our same-day shipping.

This connectorized frequency divider FMFD4004 from Fairview Microwave is manufactured with an SMA input. The prescaler frequency divider module is powered by DC voltage ranging from 9 to 15 Vdc with a supply current of 100 mA. This frequency divider can operate at temperatures ranging from -40 to 85 deg C.

Our frequency divider has an overall length of 1.25 inches, a width of 1.25 inches, and a weight of 0.009 lbs. Our frequency divider has a storage temperature ranging from -55 to 105 deg C. Additional dimensions and specifications for this divided-by-4 prescaler frequency divider module is on our downloadable PDF datasheet above.

Fairview Microwave’s divided-by-4 frequency divider module with an input power (CW) rating of 10 dBm is in stock and currently available for purchase. Our connectorized frequency divider is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal prescaler frequency divider module as per your requirements.