To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Field Replaceable SMA Frequency Divider Divide by 4 Prescaler Module Operating from 500 MHz to 18 GHz

SKU: FMFD4000
Pricing
QUANTITYPRICE
1-4$785.32
5-9$753.91
10-24$722.49
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Part No.FMFD4000
Division Factor4
DesignPrescaler
OptionModule
Sine Input Min Freq (MHz)500 MHz
Sine Input Max Freq (MHz)18 GHz
Input Impedance50 Ohm
RF Input Connector SeriesSMA
RF Input Connector GenderFemale
RF Output Connector SeriesSMA
RF Output Connector GenderFemale
Length0.64
Width0.59
Weight1
Min Operating Temperature-55°
Max Operating Temperature85°
Min Storage Temperature-65°
Max Storage Temperature150°
Typical ApplicationsElectronic Warfare//Electronic Countermeasures//Point-To-Point Radio//Point-To-Multipoint Radio//VSA
Description

Field Replaceable SMA Frequency Divider Divide by 4 Prescaler Module Operating from 500 MHz to 18 GHz

Fairview Microwave’s FMFD4000 divided-by-4 prescaler frequency divider module has SMA female connectors. Our 50 Ohm SMA female frequency divider is suitable for Electronic Warfare, Electronic Countermeasures, Point-To-Point Radio, Point-To-Multipoint Radio, VSAT Radios, Fiber Optic, Space Systems and Test Inst applications. Make your online purchase right now to take advantage of our same-day shipping.

This frequency divider FMFD4000 from Fairview Microwave is manufactured with an SMA input. This frequency divider can operate at temperatures ranging from -55° to 85° deg C.

Our dBm frequency divider has an overall length of 0.64 inches, a width of 0.59 inches, and a weight of 1 lbs. Our frequency divider has a storage temperature ranging from -65° to 150° deg C. Additional dimensions and specifications for this divided-by-4 prescaler frequency divider module is on our downloadable PDF datasheet above.

Fairview Microwave’s divided-by-4 frequency divider module with a typical input power (CW) rating of dBm is in stock and currently available for purchase. Our frequency divider is part of over one million RF, microwave, and millimeter wave components ready for same-day shipment anywhere in the world. For further information on similar products, our expert technical support and trained sales team can get you to the ideal prescaler frequency divider module as per your requirements.