Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, Field Replaceable SMA, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 20 MHz to 4 GHz

SKU: FMLM2003
Pricing
QUANTITYPRICE
1-4$1,700.00
5-9$1,632.00
10-24$1,564.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency20 MHz
Maximum Frequency4 GHz
Maximum Insertion Loss0.8 dB
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)13 dBm
Recovery Time15,000 ns
Description

High Power Limiter, Field Replaceable SMA, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 20 MHz to 4 GHz

Fairview Microwave’s FMLM2003 is a high power field replaceable broadband signal limiter that ships same day worldwide. High power field replaceable limiter FMLM2003 has SMA female to SMA female type connectors with a compact and rugged, thin-film construction. This SMA series limiter has a maximum peak power of 100W at 10µs Pulse Width 5% Duty Cycle and we keep it in-stock constantly. The FMLM2003 SMA to SMA limiter has a typical recovery time of 15,000 ns. This industry-leading 100W high power limiter features a maximum insertion loss of 0.8 dB.

FMLM2003 0.8 dB limiter with 100W max power, has a minimum operational temperature range of 0 degrees C to a maximum of 50°C. Off-the-shelf online or by phone, we ship these high-quality SMA to SMA limiters with a broadband frequency of 20 MHz – 4 GHz around the globe. Our 100W high power field replaceable limiter at 10µs Pulse Width 5% Duty Cycle has a 15,000 ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

4 GHz 100W high-reliability field replaceable limiter meets US Department of Defense environmental test methods for vibration of MIL-STD-202F, Method 204D, Condition B and a humidity of MIL-STD-202F, Method 103B, Condition B. Fairview Microwave’s high power 15,000 ns RF limiter has an average input power of 2 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with FMLM2003 high power 50°C broadband limiter. Download our 100W high power field replaceable FMLM2003 PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your SMA female to SMA female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 20 (MHz) – 4 (GHz) high power field replaceable 0.8 insertion loss limiters and electronic components. Limiter FMLM2003 by Fairview Microwave has a max leakage of 13 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This SMA female to female 2W average power limiter is ready to buy and can be shipped worldwide. Order your high power field replaceable 100W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.