Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (plug) to 1.85mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

SKU: SM3952
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max27 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Description

SMA Male (plug) to 1.85mm Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

SMA adapter SM3952 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMA to 1.85mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

SMA to 1.85mm adapter is constructed with male gender on side 1 and female on side 2. SM3952 SMA male to 1.85mm female coaxial adapter from Fairview is a straight body style. This straight SMA connector adapter is an in-line RF adapter design.

Fairview male SMA to female 1.85mm adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMA and 1.85mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.