Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male to 2.4mm Male Cable Using FM-103FLEX Coax

SKU: FMCA1974
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-103FLEX
RF Cable TypeFM-103FLEX
RF Cable Impedance50
Description

SMA Male to 2.4mm Male Cable Using FM-103FLEX Coax

RF cable assembly part number FMCA1974 SMA male to 2.4mm male cable using FM-103FLEX coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SMA male to 2.4mm male cable using FM-103FLEX coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a 2.4mm cable connection on the other end. Our SMA cable assembly has a male gender on end one and male on end two. SMA cable FMCA1974 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview SMA male to 2.4mm male cable assembly FMCA1974 is built with FM-103FLEX coax and it is a flexible design. Our SMA cable assembly is manufactured with 50 Ohm SMA to 50 Ohm 2.4mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA male to 2.4mm male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1974 can also be used as a 2.4mm male to SMA male cable because the assembly operates in both directions.

SMA male to 2.4mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to 2.4mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.