Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for FM-SR141CU, FM-SR141TB, FM-SR141TBJ Cable, Solder

SKU: FMCN1279
Pricing
QUANTITYPRICE
1-24$12.19
25-49$11.58
50-99$10.97
100-249$10.48
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,071
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1FM-SR141CU
Interface Type 2FM-SR141TB
Interface Type 3FM-SR141TBJ
Description

SMA Male (Plug) Connector for FM-SR141CU, FM-SR141TB, FM-SR141TBJ Cable, Solder

FMCN1279 SMA male coaxial connector from Fairview Microwave has an interface type of FM-SR141CU, FM-SR141TB, FM-SR141TBJ and a 50 Ohm impedance. This SMA male connector uses shield attachment of solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

This Fairview Microwave SMA coaxial connector has a brass body with gold over nickel plating. Our FMCN1279 SMA connector uses gold over nickel plating material. you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male FM-SR141CU / FM-SR141TB / FM-SR141TBJ connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.