Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Precision Connector for LL335i Cable, Clamp/Solder

SKU: FMCN1181
Pricing
QUANTITYPRICE
1-24$88.99
25-49$84.54
50-99$80.09
100-249$76.53
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 51
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1181
Datasheet
FMCN1181
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LL335i
Description

SMA Male (Plug) Precision Connector for LL335i Cable, Clamp/Solder

FMCN1181 SMA male coaxial connector from Fairview Microwave has an interface type of LL335i and a 50 Ohm impedance. This SMA male connector uses shield attachment of clamp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.16:1. This Fairview Microwave SMA coaxial connector has a passivated stainless steel body. Our FMCN1181 SMA connector uses beryllium copper contact. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male LL335i connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.