Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male Connector Crimp/Solder Attachment for LMR-100A-PVC Cable

SKU: SC-100-SM
Pricing
QUANTITYPRICE
1-24$3.20
25-49$3.04
50-99$2.88
100-249$2.75
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1LMR-100
Interface Type 2PE-C100
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5RG316
Description

SMA Male Connector Crimp/Solder Attachment for LMR-100A-PVC Cable

SC-100-SM SMA male coaxial connector has an interface type of SMA male which is compatible with LMR-100, PE-C100, RG174, RG188, and RG316 cables and a 50 Ohm impedance. Fairview Microwave's SMA male connector uses crimp/solder as an attachment method. Our male SMA coaxial connector operates at a minimum frequency of DC and a maximum frequency of 6 GHz. This SMA male RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave SMA male coaxial connector has a PTFE dielectric type. Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our SC-100-SM connector uses brass contact. This threaded RF connector can operate at temperatures ranging from -40 to +125 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our SMA male RF connector with coaxial termination has a 0.25 dB maximum insertion loss. The radio frequency connector is made from brass along with a contact life of 500 cycles or more. Our high-quality SC-100-SM connector features a 200 µin body plating specification. This SMA connector has a gold inner contact plating. Fairview Microwave’s SMA male connector has a maximum operating voltage of 375 Vrms and a dielectric withstanding voltage of 500 Vrms.

This Fairview Microwave male SMA connector will ship the same business day as purchased. Our SMA male connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.