Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Male (Plug) Connector for LMR-200 Cable, Crimp/Solder, Passivated Stainless Steel Body, Length 1.0 In

SKU: TC-200-SM-SS-X
Pricing
Price: $13.99 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 116
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1LMR-200
Description

SMA Male (Plug) Connector for LMR-200 Cable, Crimp/Solder, Passivated Stainless Steel Body, Length 1.0 In

TC-200-SM-SS-X SMA male coaxial connector from Fairview Microwave has an interface type of LMR-200 and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SMA male coaxial RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a passivated stainless steel body. Our TC-200-SM-SS-X SMA connector uses beryllium copper contact. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.

Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male LMR-200 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.