To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity SMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

SKU: FMCN1883
Pricing
QUANTITYPRICE
1-24$21.69
25-49$20.61
50-99$19.52
100-249$18.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 43
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1883
Datasheet
FMCN1883
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

Reverse Polarity SMA Male Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

FMCN1883 RP SMA male coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This reverse polarity SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our reverse polarity male SMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

Reverse polarity SMA male coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a brass body with nickel plating. Our FMCN1883 RP-SMA connector uses nickel plating material. This reverse polarity SMA male coaxial RF connector is RoHS compliant, you can find this reverse polarity SMA male coaxial connector datasheet specifications above.

Fairview Microwave RP male SMA connector purchases will ship the same day. Our SMA reverse polarity male RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-SMA cable connector assemblies that will ship quickly from our location.