Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMA Male (Plug) Connector for RG316DS, RG188-DS Cable, Crimp/Solder

SKU: SC6065
Pricing
QUANTITYPRICE
1-24$19.39
25-49$18.42
50-99$17.45
100-249$16.68
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,780
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC6065
Datasheet
SC6065
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG316DS
Interface Type 2RG188-DS
Description

Right Angle SMA Male (Plug) Connector for RG316DS, RG188-DS Cable, Crimp/Solder

SC6065 RA SMA male coaxial connector from Fairview Microwave has an interface type of RG316DS, RG188-DS and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.33:1. This Fairview Microwave SMA coaxial connector has a brass body with gold plating. Our SC6065 SMA RA connector uses brass contact and a gold plating material. This SMA male right angle coaxial RF connector is RoHS compliant, you can find this SMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SMA connector purchases will ship the same day. Our SMA right angle male RG316DS / RG188-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.